SBAU378A September 2021 – January 2022 ADS1148 , ADS1248
Figure 3-13 shows how to connect a 2-wire RTD using a low-side RREF configuration to J6.
Figure 3-13 Connection Diagram for a 2-Wire RTD Using a Low-Side RREFFigure 3-13 also shows that for this RTD configuration, the RTD is connected to REFP1 and RTD_B. Additionally, jumpers JP3 and JP4 are connected whereas jumpers JP5 and JP6 are disconnected. Finally, the IEXC1 current source is enabled and the measurement is taken between AIN3 and AIN1. Table 3-5 summarizes the necessary connections and ADC configuration settings.