SBAU390 September 2021 TMAG5170 , TMAG5170 , TMAG5170-Q1 , TMAG5170-Q1 , TMAG5173-Q1 , TMAG5173-Q1 , TMAG5273 , TMAG5273
Item |
Description |
Quantity |
---|---|---|
Slider Track |
Track.STL |
1 |
Slider |
Slider.STL |
1 |
1/4" dia. x 3/16" thick Cylindrical magnet |
NdFeB (N42): available at K&J Magnetics |
1 |
8333-20G |
Super Glue |
0.02 oz |
Step 1- Print the Slider (Slider.STL)
This piece carries the magnet and allows the user to grip. Additionally, a centerline is visible to assist with locating the magnet center.
Step 2 - Glue the magnet into the bottom opening of the slider
Glue the magnet into the slider. The magnet should seat flush with the bottom of the slider.
Step 3 - Print the Slider Track (Track.STL)
This is the central fixture of the assembly. It will clip to the EVM and provided a guided path for the magnet to pass over the sensor. The markings along the top of the track are spaced at 1mm intervals.