SBAU392A July   2022  – January 2023 AFE7950 , TRF1208

 

  1.   TRF1208-AFE7950-EVM Evaluation Module User's Guide
  2.   Trademarks
  3. 1EVM Overview
    1. 1.1 Hardware
      1. 1.1.1 Recommended Test Environment
      2. 1.1.2 Required Hardware
    2. 1.2 Required Software
      1. 1.2.1 Software Installation Sequence
      2. 1.2.2 Software Installation Checks
    3. 1.3 Signal Chain of the EVM Board
  4. 2Hardware Setup (TSW14J56 Used as an Example)
    1. 2.1 Power Supply Setup
    2. 2.2 TRF1208-AFE7950-EVM and TSW14J56 EVM Connections
    3. 2.3 RF Test Equipment Setup
  5. 3Latte Overview
    1. 3.1 Latte User Interface
    2. 3.2 Useful Latte Short-Cuts
  6. 4TRF1208-AFE7950-EVM Automatic Configuration
    1. 4.1 Steps to Start Automatic Configuration
    2. 4.2 TXDAC Evaluation
    3. 4.3 RXADC and FBADC Evaluation
  7. 5Status Check and Troubleshooting Guidelines
    1. 5.1 TRF1208-AFE7950-EVM Status Indicators
    2. 5.2 TSW14J56 EVM
  8. 6TRF1208-AFE7950-EVM Manual Configuration
    1. 6.1 TSW14J5x DAC Pattern Setup
    2. 6.2 Connect Latte to Board
    3. 6.3 Compile Libraries
    4. 6.4 Program TRF1208-AFE7950-EVM
    5. 6.5 Modify Configuration
      1. 6.5.1 Data Rate and JESD Parameters
      2. 6.5.2 Data Converter Clocks Settings
  9. 7Setup the TSW14J5x With the HSDC Pro
    1. 7.1 DAC Pattern Setup and Send
    2. 7.2 DAC Synchronization Check
    3. 7.3 ADC Data Capture
    4. 7.4 ADC Synchronization Check
  10. 8Revision History

Recommended Test Environment

The recommended test environment for the TRF1208-AFE7950-EVM are as follows:

  • Power supply at 5.5 V, 4 A maximum for the TRF1208-AFE7950-EVM
  • Power supply at 5.5 V, 3 A maximum for the TSW14J56 EVM
  • Power supply at 12 V, 3 A maximum for the TSW14J57 EVM (optional evaluation)
  • A PC that supports USB 3.0 for fast file transfer from ADC capture and DAC pattern loading
  • High-quality RF signal generator that supports RF frequency of interest for evaluation. The example set-up uses Keysight PSG series of signal generator.
  • High-quality RF spectrum analyzer that supports RF frequency of interest for evaluation. The example set-up uses Rohde & Schwarz FSQ-26 series of spectrum analyzer.