SBAU392A July   2022  – January 2023 AFE7950 , TRF1208

 

  1.   TRF1208-AFE7950-EVM Evaluation Module User's Guide
  2.   Trademarks
  3. 1EVM Overview
    1. 1.1 Hardware
      1. 1.1.1 Recommended Test Environment
      2. 1.1.2 Required Hardware
    2. 1.2 Required Software
      1. 1.2.1 Software Installation Sequence
      2. 1.2.2 Software Installation Checks
    3. 1.3 Signal Chain of the EVM Board
  4. 2Hardware Setup (TSW14J56 Used as an Example)
    1. 2.1 Power Supply Setup
    2. 2.2 TRF1208-AFE7950-EVM and TSW14J56 EVM Connections
    3. 2.3 RF Test Equipment Setup
  5. 3Latte Overview
    1. 3.1 Latte User Interface
    2. 3.2 Useful Latte Short-Cuts
  6. 4TRF1208-AFE7950-EVM Automatic Configuration
    1. 4.1 Steps to Start Automatic Configuration
    2. 4.2 TXDAC Evaluation
    3. 4.3 RXADC and FBADC Evaluation
  7. 5Status Check and Troubleshooting Guidelines
    1. 5.1 TRF1208-AFE7950-EVM Status Indicators
    2. 5.2 TSW14J56 EVM
  8. 6TRF1208-AFE7950-EVM Manual Configuration
    1. 6.1 TSW14J5x DAC Pattern Setup
    2. 6.2 Connect Latte to Board
    3. 6.3 Compile Libraries
    4. 6.4 Program TRF1208-AFE7950-EVM
    5. 6.5 Modify Configuration
      1. 6.5.1 Data Rate and JESD Parameters
      2. 6.5.2 Data Converter Clocks Settings
  9. 7Setup the TSW14J5x With the HSDC Pro
    1. 7.1 DAC Pattern Setup and Send
    2. 7.2 DAC Synchronization Check
    3. 7.3 ADC Data Capture
    4. 7.4 ADC Synchronization Check
  10. 8Revision History

Program TRF1208-AFE7950-EVM

In this step, the TRF1208 and AFE79xx on the TRF1208-AFE7950-EVM is programmed.

  1. Click on the script named AFE79xx_EVM_Mode1.py and press F5. No errors are expected, but warnings regarding SPI control, relinquish, and reset property can be ignored. This step takes a few minutes.
  2. Check the Log window to monitor any errors. This step completes the TRF1208-AFE7950-EVM configuration. Current consumption into the TRF1208-AFE7950-EVM is approximately 3 A.
  3. An LOS error indicates that the SerDes RX is electrically idle, in which case, the TX output will not be normal. This error can be resolved by resending the data (the DAC pattern) and reconfiguring the TRF1208-AFE7950-EVM (that is, run basicbring-up.py again).
  4. GPIO warnings or sysref errors usually indicate supply voltage or current limitations. Verify the power supply to the TRF1208-AFE7950-EVM and ensure a 5.5-V supply voltage and a 4-A current limit is used. Restart the Latte UI and rerun the scripts.