SBAU416C November 2022 – March 2025 ADS9813 , ADS9817
The ADS9813EVM and the ADS9817EVM are platforms for evaluating the performance of the ADS9813 and ADS9817 SAR ADCs, both of which include a PGA front-end to support input voltages of ±12 V, ±10 V, ±7 V, ±5 V, ±3.5 V, and ±2.5 V, both in single-ended and differential configurations. Both ADC cores support 18-bit resolution at 2-MSPS/channel. The ADS9813 ADC features a simultaneous-sampling input structure, while the ADS9817 ADC features a multiplexed input structure.
Both the ADS9813EVM and ADS9817EVM include a standard FMC connector on the bottom of the PCB. The FMC connector can be used to mate with standard FPGA kits, including the TSWDC155EVM (sold separately). The TSWDC155EVM is a digital controller board that is necessary for the included EVM software GUI to communicate with the device, graph measured results, and compute common figures of merit (for example, SNR and THD).