SBAU427 July 2025 ADS131E08
Please refer to the ADS131E08 data sheet for complete specifications.
| DEVICE SPECIFICATION | VALUE |
|---|---|
| Package size | 12.00mm x 12.00mm |
| Operating temperature range | -40°C to 105°C |
| AVDD (AVSS = DGND) supply voltage | 2.7V to 5.25V |
| DVDD to DGND supply voltage | 1.7V to 3.6V |
| Voltage reference inputs | 2V to AVDD (AVSS = DGND) |