SBAU427 July 2025 ADS131E08
Table 5-1 lists the bill of materials (BOM) for the ADS131E08 EVM.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
DC267 |
Any |
||
|
C1, C2, C6, C7, C8, C9, C10, C11, C32, C36, C38, C43, C45 |
13 |
1uF |
CAP, CERM, 1uF, 25V, +/- 10%, X7R, 0603 |
0603 |
C0603C105K3RACTU |
Kemet |
|
C3, C5, C12, C14, C15, C17, C18, C20, C23, C25, C28, C30, C33, C35, C39, C41 |
16 |
470pF |
CAP, CERM, 470pF, 50V, +/- 5%, C0G/NP0, 0603 |
0603 |
06035A471JAT2A |
AVX |
|
C4, C13, C16, C19, C24, C29, C34, C40 |
8 |
4700pF |
CAP, CERM, 4700pF, 100V, +/- 5%, C0G/NP0, 0603 |
0603 |
C0603C472J1GAC7867 |
Kemet |
|
C21, C22, C27, C42 |
4 |
10uF |
CAP, CERM, 10uF, 25V, +/- 10%, X7R, 1206_190 |
1206_190 |
C1206C106K3RACTU |
Kemet |
|
C26, C37, C46 |
3 |
0.1uF |
CAP, CERM, 0.1uF, 25V, +/- 5%, X7R, 0603 |
0603 |
C0603C104J3RAC |
Kemet |
|
C31 |
1 |
22uF |
CAP, CERM, 22uF, 6.3V, +/- 10%, X5R, 0805 |
0805 |
CL21A226KQQNNNE |
Samsung Electro-Mechanics |
|
C44 |
1 |
22uF |
CAP, CERM, 22µF, 25V,+/- 10%, X7R, 1210 |
1210 |
CL32B226KAJNFNE |
Samsung Electro-Mechanics |
|
D1 |
1 |
3.9V |
Diode, Zener, 3.9V, 500mW, SOD-123 |
SOD-123 |
MMSZ4686T1G |
ON Semiconductor |
|
D2 |
1 |
Green |
LED, Green, SMD |
LED_0805 |
APT2012LZGCK |
Kingbright |
|
H1, H2 |
2 |
Machine Screw Pan PHILLIPS M3 |
RM3X4MM 2701 |
APM HEXSEAL |
||
|
H3, H4 |
2 |
ROUND STANDOFF M3 STEEL 5MM |
ROUND STANDOFF M3 STEEL 5MM |
9774050360R |
Wurth Elektronik |
|
|
H9, H10, H11, H12 |
4 |
Bumpon, Cylindrical, 0.312 X 0.200, Black |
Black Bumpon |
SJ61A1 |
3M |
|
|
J1, J3, J4, J5, J6, J7, J10, J12, J13, J14 |
10 |
Terminal Block, 3.5mm Pitch, 2x1, TH |
7.0x8.2x6.5mm |
ED555/2DS |
On-Shore Technology |
|
|
J2 |
1 |
Header(Shrouded), 19.7mil, 30x2, Gold, SMT |
Header (Shrouded), 19.7mil, 30x2, SMT |
QTH-030-01-L-D-A |
Samtec |
|
|
J8 |
1 |
Header, 100mil, 10x2, Gold, TH |
10x2 Header |
TSW-110-07-G-D |
Samtec |
|
|
J11 |
1 |
Terminal Block, 3.5mm Pitch, 3x1, TH |
10.5x8.2x6.5mm |
ED555/3DS |
On-Shore Technology |
|
|
JP2 |
1 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
|
R1, R2, R5, R8, R11, R14, R16, R19, R23, R26, R28, R29, R30, R35, R36, R37 |
16 |
1.00k |
RES, 1.00 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERA3AEB102V |
Panasonic |
|
R3, R6, R7, R9, R10, R20, R22, R88 |
8 |
10 |
RES, 10.0, 1%, 0.25 W, 0603 |
0603 |
CRCW060310R0FKEAHP |
Vishay-Dale |
|
R4, R13, R17, R18, R38 |
5 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
|
R15, R27, R31, R32, R33, R34, R39, R50, R51 |
9 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603FT10K0 |
Stackpole Electronics Inc |
|
R21, R24, R25, R42, R44, R45 |
6 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
|
R41 |
1 |
0.1 |
RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 |
0603 |
ERJ-L03KF10CV |
Panasonic |
|
SH-J1 |
1 |
1x2 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
|
TP6, TP7, TP8, TP9 |
4 |
Terminal, Turret, TH, Double |
Keystone1573-2 |
1573-2 |
Keystone |
|
|
U1 |
1 |
Analog Front-End for Power Monitoring, Control and Protection, PAG0064A (TQFP-64) |
PAG0064A |
ADS131E08IPAGR |
Texas Instruments |
|
|
U2 |
1 |
36V, 1A, 4.17μVRMS, RF low-dropout (LDO) voltage regulator 20-VQFN -40℃ to 125℃ |
VQFN20 |
TPS7A4700RGWR |
Texas Instruments |
|
|
U4 |
1 |
I2C BUS EEPROM (2-Wire), TSSOP-B8 |
TSSOP-8 |
BR24G32FVT-3AGE2 |
Rohm |
|
|
U5 |
1 |
Automotive Qualified Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier, DBV0005A (SOT-23-5) |
DBV0005A |
OPA320AQDBVRQ1 |
Texas Instruments |
|
|
C47 |
0 |
10uF |
CAP, CERM, 10uF, 25V, +/- 10%, X7R, 1206_190 |
1206_190 |
C1206C106K3RACTU |
Kemet |
|
C48 |
0 |
22uF |
CAP, CERM, 22µF, 25V,+/- 10%, X7R, 1210 |
1210 |
CL32B226KAJNFNE |
Samsung Electro-Mechanics |
|
C49 |
0 |
1uF |
CAP, CERM, 1uF, 25V, +/- 10%, X7R, 0603 |
0603 |
C0603C105K3RACTU |
Kemet |
|
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
|
J9 |
0 |
Header, 100mil, 4x2, Gold, TH |
4x2 Header |
TSW-104-07-G-D |
Samtec |
|
|
JP1, JP3 |
0 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|
|
R12, R43 |
0 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
|
R40 |
0 |
1 |
RES, 1.0, 5%, 0.4 W, AEC-Q200 Grade 0, 0805 |
0805 |
ESR10EZPJ1R0 |
Rohm |
|
R47 |
0 |
0.047 |
RES, 0.047, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 |
0603 |
ERJ-L03KF47MV |
Panasonic |
|
R48 |
0 |
120k |
RES, 120 k, 0.1%, 0.1 W, 0603 |
0603 |
RG1608P-124-B-T5 |
Susumu Co Ltd |
|
R52 |
0 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
|
R89 |
0 |
10 |
RES, 10.0, 1%, 0.25 W, 0603 |
0603 |
CRCW060310R0FKEAHP |
Vishay-Dale |
|
TP2, TP10 |
0 |
Test Point, Miniature, SMT |
Test point_Keystone_Miniature |
5015 |
Keystone |
|
|
U3 |
0 |
High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) |
DGK0008A |
REF6241IDGKR |
Texas Instruments |