SBAU473A January 2025 – February 2025 AMC1200 , AMC1200-Q1 , AMC1202 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302 , AMC1302-Q1 , AMC1400 , AMC1400-Q1 , AMC21C12 , AMC22C11 , AMC22C11-Q1 , AMC22C12 , AMC22C12-Q1 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C12-Q1 , AMC23C14 , AMC23C15 , AMC23C15-Q1 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1
Figure 2-3 shows the analog output circuit for the AMC-AMP-50A-EVM AMC3302 signal chain.
The AMC3302 differential output is accessible to the user through test-points OUTP and OUTN. The passive components R6, R9, and C15 give a footprint for a differential anti-aliasing filter. R6 and R9 are 0Ω by default configuration and C15 is unpopulated by default configuration.
The AMC3302 single-ended output is accessible to the user through testpoint OUT(SE) with respect to GND. A two-channel operational amplifier TLV9002 is used to transform the differential output signal to a single-ended signal. Passive components R4, R7, R10, R12, C11, C17 and C18 serve as differential to single-ended filtering and set the gain of the operational amplifier. C11 and C18 are unpopulated by default configuration. See the Isolated Current-Sensing Circuit with ±250mV Input Range and Single-Ended Output Voltage application note for more information on differential to single-ended signal conversion.
Passives R1, R3, and C2 derive a common-mode voltage that is buffered by the second channel of the TLV9002 at the midpoint from the power supply to prevent common-mode shifting.
Passive components R11 and C16 make an RC filter on the single-ended output with a cutoff frequency of 99.5MHz.
Capacitors C7, C8, and C9 help attenuate common-mode signals. Capacitor C6 serves as a decoupling capacitor.