SBAU473A January 2025 – February 2025 AMC1200 , AMC1200-Q1 , AMC1202 , AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1302 , AMC1302-Q1 , AMC1400 , AMC1400-Q1 , AMC21C12 , AMC22C11 , AMC22C11-Q1 , AMC22C12 , AMC22C12-Q1 , AMC23C10 , AMC23C11 , AMC23C12 , AMC23C12-Q1 , AMC23C14 , AMC23C15 , AMC23C15-Q1 , AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1
The AMC-AMP-50A-EVM is rated for ±50A peak current and ±35A RMS. The temperature rating of the FR4 based PCB used is 180°C. Figure 4-6 and Figure 4-7 demonstrate EVM thermal performance at 35A and 50A respectively. If a system requires lower temperatures, consider adding forced air cooling as demonstrated in Figure 4-8. If further low temperatures are required, consider a larger shunt size for greater heat dissipation as demonstrated in Figure 4-9. Thermal performance additionally depends on final system design and environment.
Photos captured at 25°C ambient temperature and after applying specified current for 2 minutes.