SBOU128B february 2013 – july 2023 INA231
Table 2-1 lists the pinout for the 10-pin connector socket used to communicate between the INA231EVM and the SM-USB-DIG. Note that the INA231EVM only uses the necessary I2C communication lines (pins 1 and 3) and the VDUT and GND pins (pin 6 and pin 8) to issue commands to the INA231 chip.
| PIN ON J1 | SIGNAL | DESCRIPTION |
|---|---|---|
| 1 | I2C_SCL | I2C Clock Signal (SCL) |
| 2 | CTRL/MEAS4 | GPIO: Control Output or Measure Input |
| 3 | I2C_SDA1 | I2C Data Signal (SDA) |
| 4 | CTRL/MEAS5 | GPIO: Control Output or Measure Input |
| 5 | SPI_DOUT1 | SPI Data Output (MOSI) |
| 6 | VDUT | Switchable DUT Power Supply: +3.3 V, +5 V, Hi-Z (Disconnected)(1) |
| 7 | SPI_CLK | SPI Clock Signal (SCLK) |
| 8 | GND | Power Return (GND) |
| 9 | SPI_CS1 | SPI Chip Select Signal ( CS) |
| 10 | SPI_DIN1 | SPI Data Input (MISO) |