SBOU283 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 EVM Kit List
    2. 1.2 Main EVM Elements
    3. 1.3 Operational Modes
      1. 1.3.1 Operational Mode 1
      2. 1.3.2 Operational Mode 2
      3. 1.3.3 Operational Modes 3 and 4
  4. 2EVM GUI
    1. 2.1 System Requirements
    2. 2.2 Installation
    3. 2.3 GUI Home Page
    4. 2.4 SCB Firmware
    5. 2.5 Data Plot
  5. 3Schematic
  6. 4Layout
  7. 5Bill of Materials

Main EVM Elements

The LDC-HALL-HMI-EVM is designed to showcase inductive touch buttons and magnetic Hall dial in an HMI application. The inductive touch buttons are implemented using two LDC3114 devices while the TMAG5273 is used for the magnetic dial.

GUID-20220511-SS0I-LDWK-GSKS-CRJVWFWBTQT3-low.pngFigure 1-1 EVM Features.

The EVM requires the SCB in order to operate. The SCB can be plugged into the provided headers on the EVM PCB and rested inside the 3D printed housing. The top portion of the housing can then be installed and bolted shut with the provided nylon bolts and nuts.