SBOU320A November 2024 – December 2025
The HDC3020FLXEVM can be paired with the existing HDC3020EVM and can be evaluated using the HDC3020EVM's GUI. By separating the existing sensor module from the HDC3020EVM, a user can solder wires from the HDC3020FLXEVM to the HDC3020's digital front end. This makes for a quick and easy evaluation of the flex sensor module, before moving on to testing in end equipment.