SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Figure 5-2 shows the output-voltage vs input-voltage characteristics of the CBT16211C at an output load of 3 kΩ to ground. The output follows the input approximately until 3.5 V and remains flat as the switch begins to turn off. Output voltage also depends on the output current. If output current increases, the output voltage will become flat at a lower input voltage.
Figure 5-2 VOvs VI at VCC = 5 V