SCEU012A April   2018  – July 2021 SN74AVC4T245 , SN74AVC4T245-Q1 , SN74AXC1T45 , SN74AXC8T245

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Hardware Description
      1. 1.2.1 Headers
      2. 1.2.2 Bypass Capacitors
      3. 1.2.3 Pullup and Pulldown Resistors
      4. 1.2.4 SMB Connectors
  3. 2Board Layout
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

Introduction

SN74AXCxxx devices are a new family of direction controlled level translators from Texas Instruments. AXC devices have dual-supply pins enabling configurable voltage translation from 0.65 V to 3.6 V and any intermediate voltage ranges. The AXC-SMALLPKG1EVM can be used to evaluate small package one, four and eight channel translator devices that are available in the AXC family. Refer to the competitive advantages of the AXC Family in the application report Power sequencing for the AXC family of devices (SCEA058). Watch Introduction to the AXC family of direction controlled translation device.