SFFS309A April   2022  – May 2022 TPS3704 , TPS3704-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Hardware Component Failure Modes Effects and Diagnostics Analysis (FMEDA)
    1. 2.1 Random Fault Estimation
      1. 2.1.1 Fault Rate Estimation Theory for Packaging
      2. 2.1.2 Fault Estimation Theory for Silicon Permanent Faults
      3. 2.1.3 Fault Estimation Theory for Silicon Transient Faults
      4. 2.1.4 The Classification of Failure Categories and Calculation
    2. 2.2 Using the FMEDA Spreadsheet Tool
      1. 2.2.1 Mission Profile Tailoring Tab
        1. 2.2.1.1 Confidence Level
        2. 2.2.1.2 Geographical Location
        3. 2.2.1.3 Life Cycle
        4. 2.2.1.4 Use Case Thermal Management Control (Theta-Ja) and Use Case Power
        5. 2.2.1.5 Safe vs Non-Safe (Safe Fail Fraction) for Each Component Type
        6. 2.2.1.6 Analog FIT Distribution Method
        7. 2.2.1.7 Operational Profile
      2. 2.2.2 Pin Level Tailoring Tab
      3. 2.2.3 Function and Diag Tailoring Tab
      4. 2.2.4 Diagnostic Coverage Tab
      5. 2.2.5 Customer Defined Diagnostics Tab
      6. 2.2.6 Totals - ISO26262 Tab
      7. 2.2.7 Details - ISO26262 Tab
      8. 2.2.8 Totals - IEC61508 Tab
      9. 2.2.9 Details - IEC61508 Tab
    3. 2.3 Example Calculation of Metrics
      1. 2.3.1 Assumptions of Use for Calculation of Safety Metrics
      2. 2.3.2 Summary of ISO 26262 Safety Metrics at Device Level
      3. 2.3.3 Summary of IEC 61508 Safety Metrics at Device Level
  4. 3Revision History

Example Calculation of Metrics

This section provides an example of functional safety metric calculation for the TPS3704x-Q1. The results of this example can be used to evaluate the suitability of the MCU product for use in a system design. This example is not intended to be a guarantee of performance in all system implementations.

Note:

This reference does not incorporate all recommendations of the Safety Manual. Changes in assumptions of use, such as application of a different set of diagnostics in the Safety Manual, can result in changes to the resulting safety metrics. Any changes made by the user should be validated for correctness.