SFFS948 May 2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
In case the 12-bit DAC is unavailable, an external input can be connected to the positive terminal input and the negative terminal is fed by internal DAC8 (COMPDAC). Software can vary the DAC8 setting and check the output from COMP (for example, 0 or 1).