SFFS948 May 2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
The flash in MSPM0Lx22x-Q1 parts have ECC check bits associated with data bits. When flash contents are read, the expected code bits are computed in hardware and compared against the stored code bits. This mechanism can correct single-bit errors and can detect double-bit errors. The address bits are also included in the code computation to cover errors in address decoding logic.