SFFS948 May 2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
In this test method, the GPIO pin is setup with a known value and the status of the pin can be read back using the DIN register. The loopback happens at the I/O driver, and hence, can read the pin status. This method can be applied when the GPIO is configured as an output.