SLAA486B January   2011  – June 2019 MSP430G2452

 

  1.   EKG-Based Heart-Rate Monitor Implementation Using the MSP430G2xx LaunchPad™ Development Kit
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Description
      1. 2.1 Hand Detection Circuit
      2. 2.2 Analog Front End (AFE)
      3. 2.3 Pin Functionality Mapping on the LaunchPad Kit
      4. 2.4 eZ430 RF Target Header
      5. 2.5 Power Supply Setup
    4. 3 Software
    5. 4 References
  2.   A Amplifier Options
    1.     A.1 Instrumentation Amplifier Options
    2.     A.2 Operational Amplifier Options
  3.   B Wired USB Demo With Back-Channel UART
  4.   C Wireless UART Demo With the eZ430 RF Target Board
  5.   D Hardware Schematic Diagrams
  6.   Revision History

eZ430 RF Target Header

The hardware has a six-pin header that has power/ground connections and UART lines coming from the LaunchPad kit. This header allows for an eZ430 RF target such as the eZ430-RF2500 to be connected for wireless data transmission [5]. Section C has details on target boards with different frequencies and the SimpliciTI wireless UART demo software for programming them that are provided with this application report.