SLAA547C July   2013  – July 2021 MSP430FR5739

 

  1. 1Software Benchmarks
    1. 1.1 AES Benchmarks
    2. 1.2 DES Benchmarks
    3. 1.3 SHA-2 Benchmarks
  2. 2Using Library Functions
    1. 2.1 AES 128
      1. 2.1.1 Encrypting With AES 128
      2. 2.1.2 Decrypting With AES 128
    2. 2.2 DES
      1. 2.2.1 Setting the Key Schedule for DES
      2. 2.2.2 Encrypting and Decryption With DES
      3. 2.2.3 Encryption and Decryption With DES CBC Mode
    3. 2.3 3DES
      1. 2.3.1 Encrypting and Decrypting With Triple DES
    4. 2.4 SHA-2
      1. 2.4.1 Hashing With SHA-256
      2. 2.4.2 Hashing With SHA-224
  3. 3Overview of Library Functions
    1. 3.1 AES 128
      1.      aes_enc_dec
      2.      aes_encrypt
    2. 3.2 DES and 3DES
      1.      Des_Key
      2.      Des_Enc
      3.      Des_Dec
      4.      DES_ENC_CBC
      5.      DES_DEC_CBC
      6.      TripleDES_ENC
      7.      TripleDES_DEC
      8.      TripleDES_ENC_CBC
      9.      TripleDES_DEC_CBC
    3. 3.3 SHA-256 and SHA-224
      1.      SHA_256
  4. 4Cryptographic Standard Definitions
    1. 4.1 AES
      1. 4.1.1 Basic Concept of Algorithm
      2. 4.1.2 Structure of Key and Input Data
      3. 4.1.3 Substitute Bytes (Subbytes Operation)
      4. 4.1.4 Shift Rows (Shiftrows Operation)
      5. 4.1.5 Mix Columns (Mixcolumns Operation)
      6. 4.1.6 Add Round Key (Addroundkey Operation)
      7. 4.1.7 Key Expansion (Keyexpansion Operation)
    2. 4.2 DES and 3DES
      1. 4.2.1 DES Algorithm Structure
      2. 4.2.2 The Function Block
      3. 4.2.3 Key Schedule
      4. 4.2.4 Triple DES
      5. 4.2.5 Cipher Block Chaining (CBC) Mode
    3. 4.3 SHA-256 and SHA-224
      1. 4.3.1 Message Padding and Parsing
      2. 4.3.2 SHA-256 Algorithm
      3. 4.3.3 Equations Found in SHA-256 Algorithm
      4. 4.3.4 SHA-224
  5. 5References
    1.     Revision History

Des_Key

(des_ctx *(Key Structure), unsigned char *pucKey, short sMode);

This function is the key scheduler for the DES. This step must be performed before calling the encrypt or decrypt function. Key must be in hex form. Function does not convert ASCII text.

Inputs

  • des_ctx *Ks -- Pointer to structure that will store the key schedule
  • unsigned char *pucKey – Pointer to start of key array in need of scheduling
  • short sMode -- Sets operation mode for the key scheduler
    • sMode = EN0 : Mode is set to schedule key for encryption
    • sMode = DE1: Mode is set to schedule key for decryption
    • sMode = ENDE: Mode is set to schedule for both encryption and decryption