SLAA559E April   2014  – November 2016 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2013-EP , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2254 , MSP430F2272 , MSP430F2274 , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5994 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2553

 

  1.   Migrating from the MSP430F2xx and MSP430G2xx Families to the MSP430FR58xx/FR59xx/68xx/69xx Family
    1.     Trademarks
    2. 1 Introduction
    3. 2 In-System Programming of Nonvolatile Memory
      1. 2.1 Ferroelectric RAM (FRAM) Overview
      2. 2.2 FRAM Cell
      3. 2.3 Protecting FRAM Using the Memory Protection Unit
        1. 2.3.1 Dynamically Partitioning FRAM
      4. 2.4 FRAM Memory Wait States
      5. 2.5 Bootloader (BSL)
      6. 2.6 JTAG and Security
      7. 2.7 Production Programming
    4. 3 Hardware Migration Considerations
    5. 4 Device Calibration Information
    6. 5 Important Device Specifications
    7. 6 Core Architecture Considerations
      1. 6.1 Power Management Module (PMM)
      2. 6.2 Clock System
      3. 6.3 Operating Modes, Wakeup, and Reset
      4. 6.4 Determining the Cause of Reset
      5. 6.5 Interrupt Vectors
      6. 6.6 FRAM and the FRAM Controller
        1. 6.6.1 Flash and FRAM Overview Comparison
        2. 6.6.2 Cache Architecture
      7. 6.7 RAM Controller (RAMCTL)
    8. 7 Peripheral Considerations
      1. 7.1 Watchdog Timer
      2. 7.2 Ports
        1. 7.2.1 Digital Input/Output
        2. 7.2.2 Capacitive Touch I/O
      3. 7.3 Analog-to-Digital Converters
        1. 7.3.1 ADC12 to ADC12_B
        2. 7.3.2 ADC10 to ADC12_B
      4. 7.4 REF_A Module
      5. 7.5 Comparator_A to Comparator_E
      6. 7.6 Hardware Multiplier (HWMPY32)
      7. 7.7 DMA Controller
      8. 7.8 Low-Energy Accelerator (LEA) for Signal Processing
      9. 7.9 Communication Modules
        1. 7.9.1 USI to eUSCI
        2. 7.9.2 USCI to eUSCI
    9. 8 Conclusion
    10. 9 References
  2.   Revision History

Hardware Multiplier (HWMPY32)

The FR59xx HWMPY32 module supports 8-bit, 16-bit, 24-bit, and 32-bit operations, which are fully utilized by the C compiler when building code for the FR59xx family. The module additionally supports fractional number mode and saturation mode; however, these features must be accessed by directly manipulating the hardware multiplier’s memory-mapped control registers or through use of a suitable software library.

See MSPMATHLIB, which is an accelerated floating point math library. This library can delivers faster computation for most commonly used math functions. To learn more, see MSPMATHLIB: An Optimized MSP430 Library of Floating-Point Scalar Math Functions.