SLAA649G October 2014 – August 2021 MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2013-EP , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2254 , MSP430F2272 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F249-EP , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430F2619S-HT , MSP430FR2032 , MSP430FR2033 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2230-EP , MSP430G2231 , MSP430G2231-EP , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2302-EP , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2332-EP , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430I2020 , MSP430I2021 , MSP430I2030 , MSP430I2031 , MSP430I2040 , MSP430I2041
Table 7-2 compares the operating modes that are available and the wake-up times from LPMs.
| Parameter or Feature | FR4xx(1) | F2xx(1) |
|---|---|---|
| LPM0, LPM1, LPM2, LPM3, LPM4 | Available except LPM1 and LPM2 | Available |
| LPM3.5, LPM4.5 | Available | Not available |
| Wake-up time from LPM0 | 0.2 + 2.5 / fDCO ≈ 2.7 µs (fDCO = 1 MHz) (max) | 2 µs |
| Wake-up time from LPM1 or LPM2 | Not applicable | 2 µs |
| Wake-up time from LPM3 or LPM4 | 10 µs | 2 µs |
| Wake-up time from LPM3.5 | 350 µs | Not applicable |
| Wake-up time from LPM4.5 | 350 µs (SVSHE = 1) 1 ms (SVSHE = 0) | Not applicable |
| Wake-up time from BOR event | 1 ms | 2 ms (max) |
The code flow for entry into and exit out of low-power modes LPM0 to LPM4 remains the same in the FR4xx family as in the F2xx family. There are differences in functionality between the low-power modes on the F2xx compared to the FR4xx devices. These differences are described in the SYS chapter of the MSP430FR4xx and MSP430FR2xx family user's guide.