SLAA654A November   2014  – July 2015 CC430F6147 , MSP430F412 , MSP430F413 , MSP430F4132 , MSP430F415 , MSP430F4152 , MSP430F417 , MSP430F423A , MSP430F4250 , MSP430F425A , MSP430F4260 , MSP430F4270 , MSP430F427A , MSP430F435 , MSP430F4351 , MSP430F436 , MSP430F4361 , MSP430F437 , MSP430F4371 , MSP430F438 , MSP430F439 , MSP430F447 , MSP430F448 , MSP430F4481 , MSP430F449 , MSP430F4491 , MSP430F4616 , MSP430F46161 , MSP430F4617 , MSP430F46171 , MSP430F4618 , MSP430F46181 , MSP430F4619 , MSP430F46191 , MSP430F47126 , MSP430F47127 , MSP430F47163 , MSP430F47166 , MSP430F47167 , MSP430F47173 , MSP430F47176 , MSP430F47177 , MSP430F47183 , MSP430F47186 , MSP430F47187 , MSP430F47193 , MSP430F47196 , MSP430F47197 , MSP430F477 , MSP430F478 , MSP430F4783 , MSP430F4784 , MSP430F479 , MSP430F4793 , MSP430F4794 , MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438 , MSP430F6458 , MSP430F6459 , MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638 , MSP430F6658 , MSP430F6659 , MSP430F6720 , MSP430F6720A , MSP430F6721 , MSP430F6721A , MSP430F6723 , MSP430F6723A , MSP430F6724 , MSP430F6724A , MSP430F6725 , MSP430F6725A , MSP430F6726 , MSP430F6726A , MSP430F6730 , MSP430F6730A , MSP430F6731 , MSP430F6731A , MSP430F6733 , MSP430F6733A , MSP430F6734 , MSP430F6734A , MSP430F6735 , MSP430F6735A , MSP430F6736 , MSP430F6736A , MSP430F6745 , MSP430F67451 , MSP430F67451A , MSP430F6745A , MSP430F6746 , MSP430F67461 , MSP430F67461A , MSP430F6746A , MSP430F6747 , MSP430F67471 , MSP430F67471A , MSP430F6747A , MSP430F6748 , MSP430F67481 , MSP430F67481A , MSP430F6748A , MSP430F6749 , MSP430F67491 , MSP430F67491A , MSP430F6749A , MSP430F67621 , MSP430F67621A , MSP430F67641 , MSP430F67641A , MSP430F6765 , MSP430F67651 , MSP430F67651A , MSP430F6765A , MSP430F6766 , MSP430F67661 , MSP430F67661A , MSP430F6766A , MSP430F6767 , MSP430F67671 , MSP430F67671A , MSP430F6767A , MSP430F6768 , MSP430F67681 , MSP430F67681A , MSP430F6768A , MSP430F6769 , MSP430F67691 , MSP430F67691A , MSP430F6769A , MSP430F6775 , MSP430F67751 , MSP430F67751A , MSP430F6775A , MSP430F6776 , MSP430F67761 , MSP430F67761A , MSP430F6776A , MSP430F6777 , MSP430F67771 , MSP430F67771A , MSP430F6777A , MSP430F6778 , MSP430F67781 , MSP430F67781A , MSP430F6778A , MSP430F6779 , MSP430F67791 , MSP430F67791A , MSP430F6779A , MSP430FE423 , MSP430FE4232 , MSP430FE423A , MSP430FE4242 , MSP430FE425 , MSP430FE4252 , MSP430FE425A , MSP430FE427 , MSP430FE4272 , MSP430FE427A , MSP430FG4250 , MSP430FG4260 , MSP430FG4270 , MSP430FG437 , MSP430FG438 , MSP430FG439 , MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619 , MSP430FG477 , MSP430FG478 , MSP430FG479 , MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891 , MSP430FW423 , MSP430FW425 , MSP430FW427 , MSP430FW428 , MSP430FW429

 

  1.   Designing With MSP430™ MCUs and Segment LCDs
    1.     Trademarks
    2. 1 Introduction: MSP430 + LCD End Applications
    3. 2 MSP430 LCD Portfolio
    4. 3 Segmented LCD Operation
      1. 3.1 LCD Structure (Simplified)
      2. 3.2 LCD Drive Basics
    5. 4 MSP430 LCD Features
      1. 4.1  Muxing
        1. 4.1.1 Muxing Example
      2. 4.2  Charge Pump
      3. 4.3  Biasing
      4. 4.4  Contrast Control
      5. 4.5  Timing
      6. 4.6  Memory Map
      7. 4.7  Blinking
      8. 4.8  LCD Output Pins
      9. 4.9  Ultra-Low-Power Features
      10. 4.10 Driving Large LCDs
    6. 5 LCD Layout and Software Considerations
      1. 5.1 LCD Layout Tips
        1. 5.1.1 Hardware-Driven Layout
        2. 5.1.2 Software-Driven Layout
        3. 5.1.3 General Layout Rules
      2. 5.2 LCD Software Tips
        1. 5.2.1 Create a Lookup Table
        2. 5.2.2 Use of #defines
        3. 5.2.3 Efficient Clearing of the LCD Memory
        4. 5.2.4 Double-Buffering of the Display Buffer Using Dual Display Memory
        5. 5.2.5 Efficient Binary-to-BCD Conversion
    7. 6 Devices Without LCD Module
      1. 6.1 Bit-Banged LCD
        1. 6.1.1 Bit-Banged LCD Tradeoffs
      2. 6.2 Displays With Built-in Drivers and Serial Interface
    8. 7 Additional Resources
  2.   Revision History

LCD Output Pins

Some MSP430 microcontrollers have dedicated LCD pins – it is the only function available on these pins. However, some devices have LCD pins muxed with digital I/O functions. When the application is not using all of the LCD pins on these devices, these pins can be configured in software to be used for other functions. On devices with LCD_A, the pins can be configured for either GPIO or LCD function in groups of 4 pins, using a setting in the LCD module. On devices with LCD_B, LCD_C, and LCD_E, pins can be individually configured for either GPIO or LCD function using a setting in the LCD_B/C/E module registers.

On devices with the LCD_E module, the LCD pins are even more flexible. On these devices (FR4xx family), each pin can not only be configured for GPIO or LCD function, but each pin set for LCD function can further be configured as either a COMx or Sx pin. (On the other LCD modules, specific pins are set aside to be the COMx pins and the other pins are Sx pins). This extra configurability with LCD_E allows for completely configurable LCD pins, meaning users have the most flexible layout possible. This can help make sure the LCD layout can be achieved in a single layer, since the COMx pins on the MSP430 side are no longer fixed to a specific set of pins – they can be configured to help accommodate where the COMx pins are located on the display side. Further, some layout mistakes can be fixed in software instead of having to create a new PCB design. For more information regarding LCD layout, see Section 5.1. For more details about LCD_E flexible pin configuration, see the MSP430FR4xx and MSP430FR2xx Family User's Guide (SLAU445).

fig10_lcde_flexible_config.pngFigure 10. LCD_E Flexible COM and SEG Configuration