SLAA834B May 2018 – August 2021 MSP430FR2000 , MSP430FR2032 , MSP430FR2033 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2422 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729 , MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
Table 7-2 compares the operating modes that are available and the wake-up times from LPMs.
| Parameter or Feature | FR4xx | FR59xx |
|---|---|---|
| LPM0, LPM1, LPM2, LPM3, LPM4 | Available except LPM1 and LPM2 | Available |
| LPM3.5, LPM4.5 | Available | Available |
| Wake-up time from LPM0 | 0.2 + 2.5 / fDCO ≈ 2.7 µs (fDCO = 1 MHz) (max) | 1.5 × fDCO ≈ 1.5 µs (fDCO = 1 MHz) |
| Wake-up time from LPM1 or LPM2 | Not applicable | 6 µs |
| Wake-up time from LPM3 or LPM4 | 10 µs | 7 µs |
| Wake-up time from LPM3.5 | 350 µs | 250 µs |
| Wake-up time from LPM4.5 | 350 µs (SVSHE = 1) 1 ms (SVSHE = 0) | 250 µs (SVSHE = 1) 1 ms (SVSHE = 0) |
| Wake-up time from BOR event | 1 ms | 1.5 ms (max) |
The code flow for entry into and exit out of low-power modes LPM0 to LPM4 remains the same in the
FR4xx family as in the FR59xx family. There are differences in functionality between the low-power modes on the FR59xx compared to the FR4xx devices. These differences are described in the SYS chapter of the MSP430FR4xx and MSP430FR2xx family user's guide.