SLAA918B November 2019 – March 2020 MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355
Design Goals
Input | Output | Supply | |||
---|---|---|---|---|---|
IiMin | IiMax | VoMin | VoMax | Vcc | Vee |
25 mA | 300 mA | 0.25 V | 3 V | 3.3 V | 0 V |
Design Description
Some MSP430™ microcontrollers (MCUs) contain configurable integrated signal chain elements such as op-amps, DACs, and programmable gain stages. These elements make up a peripheral called the smart analog combo (SAC). For information on the different types of SACs and how to leverage their configurable analog signal chain capabilities, visit MSP430 MCUs Smart Analog Combo Training. To get started with your design, download the High-Side Current Sensing Circuit Design Files.
This single-supply, high-side, low-cost current sensing solution detects load current between 25 mA and 300 mA and converts it to an output voltage from 0.25 V to 3 V. High-side sensing allows for the system to identify ground shorts and does not create a ground disturbance on the load. The circuit uses the MSP430FR2311 SAC_L1 op-amp in general-purpose (GP) mode with OAx+ and OAx- dedicated as noninverting and inverting inputs. The same approach can be implemented with the MSP430FR2355, featuring four SAC_L3 peripherals with additional built-in DAC and PGA capabilities. The output of the integrated SAC op-amp can be sampled directly by the on-board ADC or monitored by the on-board comparator for further processing inside the MCU.
Design Notes
Design Steps
Design Simulations
DC Simulation Results
AC Simulation Results
Target Applications
References
Design Featured Op Amp
MSP430FRxx Smart Analog Combo | ||
---|---|---|
MSP430FR2311 SAC_L1 | MSP430FR2355 SAC_L3 | |
Vcc | 2.0 V to 3.6 V | |
VCM | -0.1 V to VCC + 0.1 V | |
Vout | Rail-to-rail | |
Vos | ±5 mV | |
AOL | 100 dB | |
Iq | 350 µA (high-speed mode) | |
120 µA (low-power mode) | ||
Ib | 50 pA | |
UGBW | 4 MHz (high-speed mode) | 2.8 MHz (high-speed mode) |
1.4 MHz (low-power mode) | 1 MHz (low-power mode) | |
SR | 3 V/µs (high-speed mode) | |
1 V/µs (low-power mode) | ||
Number of channels | 1 | 4 |
http://www.ti.com/product/MSP430FR2311 | ||
http://www.ti.com/product/MSP430FR2355 |
Design Alternate Op Amp
MSP430FR2311 Transimpedance Amplifier | |
---|---|
Vcc | 2.0 V to 3.6 V |
VCM | -0.1 V to VCC/2 V |
Vout | Rail-to-rail |
Vos | ±5 mV |
AOL | 100 dB |
Iq | 350 µA (high-speed mode) |
120 µA (low-power mode) | |
Ib | 5 pA (TSSOP-16 with OA-dedicated pin input) |
50 pA (TSSOP-20 and VQFN-16) | |
UGBW | 5 MHz (high-speed mode) |
1.8 MHz (low-power mode) | |
SR | 4 V/µs (high-speed mode) |
1 V/µs (low-power mode) | |
Number of channels | 1 |
http://www.ti.com/product/MSP430FR2311 |
Related MSP430 Circuits