SLAAE72 December   2022 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
  4. 2Low-Power Features in PMCU
    1. 2.1 Overview
      1. 2.1.1 Power Domains and Power Modes
    2. 2.2 Power Management (PMU)
      1. 2.2.1 Supply Supervisors
      2. 2.2.2 Peripheral Power Control
      3. 2.2.3 VBOOST for Analog Muxes
    3. 2.3 Clock Module (CKM)
      1. 2.3.1 Oscillators
      2. 2.3.2 Clocks
      3. 2.3.3 Asynchronous Fast Clock Requests
      4. 2.3.4 Shutdown Mode Handling
  5. 3Low-Power Optimization
    1. 3.1 Low-Power Basics
    2. 3.2 MSPM0 Low-Power Feature Use
      1. 3.2.1 Low-Power Modes
      2. 3.2.2 System Clock and Peripheral Operation Frequency
      3. 3.2.3 I/O Configuration
      4. 3.2.4 Event Manager
      5. 3.2.5 Analog Peripheral Low-Power Features
      6. 3.2.6 Run Code From RAM
    3. 3.3 Software Coding Strategies
    4. 3.4 Hardware Design Strategies
  6. 4Power Consumption Measurement and Evaluation
    1. 4.1 Current Evaluation
    2. 4.2 Current Measurement
      1. 4.2.1 Current Measurement

Power Management (PMU)

The power management unit (PMU) generates the regulated core supplies for the device and provides supervision of the external supply. It also contains a bandgap voltage reference used by the PMU and other analog peripherals.

See from Figure 2-2, the power management unit (PMU) can provides supervision of the external supply, which is a common function in low-power application. Besides, digital and analog peripherals can be dedicated controlled to realize different power levels.

GUID-3C1829AF-B27C-498C-8B33-D9660ACDA6F8-low.jpgFigure 2-2 MSPM0Lxx PMU Block Diagram