SLAAE72 December   2022 MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
  4. 2Low-Power Features in PMCU
    1. 2.1 Overview
      1. 2.1.1 Power Domains and Power Modes
    2. 2.2 Power Management (PMU)
      1. 2.2.1 Supply Supervisors
      2. 2.2.2 Peripheral Power Control
      3. 2.2.3 VBOOST for Analog Muxes
    3. 2.3 Clock Module (CKM)
      1. 2.3.1 Oscillators
      2. 2.3.2 Clocks
      3. 2.3.3 Asynchronous Fast Clock Requests
      4. 2.3.4 Shutdown Mode Handling
  5. 3Low-Power Optimization
    1. 3.1 Low-Power Basics
    2. 3.2 MSPM0 Low-Power Feature Use
      1. 3.2.1 Low-Power Modes
      2. 3.2.2 System Clock and Peripheral Operation Frequency
      3. 3.2.3 I/O Configuration
      4. 3.2.4 Event Manager
      5. 3.2.5 Analog Peripheral Low-Power Features
      6. 3.2.6 Run Code From RAM
    3. 3.3 Software Coding Strategies
    4. 3.4 Hardware Design Strategies
  6. 4Power Consumption Measurement and Evaluation
    1. 4.1 Current Evaluation
    2. 4.2 Current Measurement
      1. 4.2.1 Current Measurement

Event Manager

The event manager is a module to transfer digital events from one entity to another. It implements event transfer through a defined set of event publishers (generators) and subscribers (receivers) which are interconnected through an event fabric containing a combination of static and programmable routes.

The event transfer type is shown in Table 3-1. Users can fully use the event peripheral features to reduce the access of CPU.

Table 3-1 Event Transfer Type
Event Type Publisher Subscriber
IRQ Peripheral CPU
DMA trigger Peripheral DMA
General trigger Peripheral Peripheral

Using event manager paired with DMA: It can increase the data processing speed and CPU can go to Sleep mode until the completion of DMA transfer.

Using event manager paired with peripherals: It can reduce the CPU injection and realize fast reaction. You can set customized hardware trigger routing according to your application, like timer triggers ADC to sampling or comparator triggers GPIO to turn off.