SLAAEN0 September 2024 MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
LFXT and LFOSC are external and internal low-frequency crystal oscillators with a typical frequency of 32kHz. The LFCLK control bits are located inside SYSCTL registers and user control signals are latched in a shadow register which allows the LFCLK configuration to be active during VDD, VCORE power loss. In all modes, LFCLK only functions while the VBAT domain is powered. Figure 2-4 shows the flow of how LFXT and LFOSC function with other peripherals.