SLAT159 August   2021 TMUXHS4412

 

  1.   Trademarks
  2. 1Introduction
  3. 2Test Setup and Procedure
    1. 2.1 Test Board Configuration
    2. 2.2 Test Setup
    3. 2.3 Test Procedure
  4. 3Test Report
  5. 4Summary

Test Board Configuration

The HSDC092 evaluation module is used for the PCI Express® 4.0 compliance test. U1, U2, U3, and U4 are replaced with the TMUXHS4412. It features two MUXes and two DEMUXes that can extend the transmission distance of a PCIe® Gen 4 8 × bus. The EVM can be directly plugged into a PCIe® slot on a server or PC motherboard using the PCIe® Edge connector on the board and paired with a PCIe® add-in card using one of the two PCIe® connectors on the EVM.

GUID-20210725-CA0I-KXLJ-LJJL-QWKM7XWFC9XD-low.pngFigure 2-1 HSDC092 Evaluation Module

Table 2-1 lists the board configuration for PCI Express® 4.0 CBB, AIC compliance test.

Table 2-1 PCI Express® 4.0 Compliance Test Configuration
SHNT#HeaderSHNT Across Pins
1JMP71–2 or 2–3
2JMP82–3
3JMP1float
4JMP2float
5JMP3float
6JMP4float
7JMP5float
8JMP6float
9JMP9float
10JMP10float
11JMP11float
12JMP14float