SLAT163 July 2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W
The human eye does not perceive light linearly. To trick the eye, logarithmic fade-in and fade-out is often used to make dimming look more natural. Most of the time a combination of a micro-controller and a LED driver is used for such application. The micro-controller calculates all of the required timings and progressively increases the duty cycle of the PWM to much logarithmic dimming requirement.
With DAC43902 however, there is no need for software to implement such operation. The smart DAC using the internal state machine progressively increases (if fading-in) or decreases (if fading out) the duty cycle of the PWM signal supplied to LED driver. This increase/decrease of the PWM duty cycle produces logarithmic animation to the LEDs.
The dimming timing, PWM frequency, and duty cycle can be customized through the internal registers and stored into the device non-volatile memory to remove the need for run-time software.
| Design Benefits | Suggested device |
| |
| End Equipment | Design help |