SLAU358Q September 2011 – October 2019
Note: The target device must be opened first if not open yet (see MSPGANG_Interactive_Open_Target_Device, Section 4.2.12).
MSPGANG_Interactive_WriteWord_to_RAM writes one word (16 bits) to any RAM or I/O location. The address must be even.
Syntax
LONG MSPGANG_Interactive_WriteWord_to_RAM(LONG addr, LONG data)
Arguments
| LONG addr | RAM address location |
| BYTE data | Data (16 bits) |
Result
| LONG | Error code |