SLAU780 August 2018
Header J11 contains connections for 3.3 V, 5 V, and GND signals and is intended to be used to connect external power supplies to the MSP432E411Y-BGAEVM. Figure 2 shows header J11, and Table 2 lists the pinout.
J11 Pin | Signal |
---|---|
1 | 3.3V |
2 | GND |
3 | GND |
4 | 5V |