SLAU781 August   2018

 

  1.   KDK350ADPTR-EVM
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Using the KDK350ADPTR-EVM
    3. 2 KDK350ADPTR-EVM Pinouts and Features
      1. 2.1 LCD EVM Interface Header
      2. 2.2 LCD Backlight Control
      3. 2.3 LCD Interface Control
    4. 3 Software Development
      1. 3.1 Software Description
      2. 3.2 Source Code
      3. 3.3 Tool Options
    5. 4 REACH Compliance
    6. 5 Schematics

REACH Compliance

In compliance with the Article 33 provision of the EU REACH regulation, TI notifies you that this EVM includes components that contain at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. Table 4 lists the SVHCs in this EVM.

Table 4. SVHC Use

Component Manufacturer Component Part Number SVHC Substance SVHC CAS
Kentec Display K350QVG-V2-F 2-(2H-benzotriazol-2-yl)-4,6-ditertpentylphenol (UV-328) 25973-55-1
Kentec Display K350QVG-V2-F Boric acid 10043-35-3, 11113-50-1
Kentec Display K350QVG-V2-F Disodium tetraborate, anhydrous 1303-96-4, 1330-43-4, 12179-04-03
Kentec Display K350QVG-V2-F Tetraboron disodium heptaoxide, hydrate 12267-73-1
Kentec Display K350QVG-V2-F Diboron trioxide 1303-86-2
Kentec Display K350QVG-V2-F Diarsenic pentaoxide 1303-28-2