SLAU834 October   2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Connector Description
  3. 2Features and Specifications
  4. 3Schematic, PCB Layout, and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  5. 4Software
    1. 4.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 4.1.1 Installation Overview
    2. 4.2 Step-by-Step Installation Instructions
    3. 4.3 Installation Error Recovery
    4. 4.4 Checking for Updates
  6. 5LEDMCUEVM-132 Power UP and Operation
    1. 5.1 GUI Start-up
    2. 5.2 MCU Control Window
    3. 5.3 SPI Command Window
    4. 5.4 GUI Devices Window and Example Connections and Power Up
      1. 5.4.1 TPS92520EVM-133 Connections and Power UP
      2. 5.4.2 TPS92520EVM-133 Devices Window
      3. 5.4.3 TPS92518EVM-878 Connections and Power Up
      4. 5.4.4 TPS92518EVM-878 Devices Window
      5. 5.4.5 TPS92682EVM-069 + TPS92520EVM-133 Connection and Power UP
      6. 5.4.6 TPS92520, TPS92682 - LPP074 - E1 Devices Window
      7. 5.4.7 TPS92682EVM-069 + TPS92520EVM-133 + TPS92662EVM6-901 Connection and Power UP
      8. 5.4.8 TPS92662EVM6-901 Devices Window

TPS92662EVM6-901 Devices Window

When selecting the "TPS92520, TPS92682, TPS92662 - LPP074 - E2" from the EVM Selection and Setup window, simply select two devices then select the Add Device button for both the 682 and 520 to start the GUI, see Figure 5-21.
GUID-20200923-CA0I-JPDT-R8H3-6SPVGCT168VD-low.gifFigure 5-21 "TPS92520, TPS92682, TPS92662 - LPP074 - E2" Menu From EVM Selection and Setup Window.
The Devices window of the TPS92662EVM6-901 shows separate sub-windows that control each channel with features sure as Phase Shift control, Width/DC control, selection boxes for "ALL" channels and "85" phase shift. See the TPS92520EVM-074 Users Guide for specifics on the operation of the GUI and how it controls the TPS92662-Q1 device.
GUID-20200914-CA0I-KFPM-JZBH-CQ0FJCR3MWN9-low.gifFigure 5-22 Devices Window for the TPS92520, TPS92682, TPS92662 - LPP074 - E2 Selection From EVM Selection and Setup Screen.