SLAU834 October   2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Connector Description
  3. 2Features and Specifications
  4. 3Schematic, PCB Layout, and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Layout
    3. 3.3 Bill of Materials
  5. 4Software
    1. 4.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 4.1.1 Installation Overview
    2. 4.2 Step-by-Step Installation Instructions
    3. 4.3 Installation Error Recovery
    4. 4.4 Checking for Updates
  6. 5LEDMCUEVM-132 Power UP and Operation
    1. 5.1 GUI Start-up
    2. 5.2 MCU Control Window
    3. 5.3 SPI Command Window
    4. 5.4 GUI Devices Window and Example Connections and Power Up
      1. 5.4.1 TPS92520EVM-133 Connections and Power UP
      2. 5.4.2 TPS92520EVM-133 Devices Window
      3. 5.4.3 TPS92518EVM-878 Connections and Power Up
      4. 5.4.4 TPS92518EVM-878 Devices Window
      5. 5.4.5 TPS92682EVM-069 + TPS92520EVM-133 Connection and Power UP
      6. 5.4.6 TPS92520, TPS92682 - LPP074 - E1 Devices Window
      7. 5.4.7 TPS92682EVM-069 + TPS92520EVM-133 + TPS92662EVM6-901 Connection and Power UP
      8. 5.4.8 TPS92662EVM6-901 Devices Window

Description

This user's guide describes the specifications, board connection description, characteristics, operation, and use of the LEDMCUEVM-132 MCU LED controller evaluation module (EVM). The LEDMCUEVM-132 implements SPI communications that support multiple devices on the bus, UART communications for the LMMs family of devices, CAN transceiver for UART to control LMM family of devices, 4 PWM signals for dimming, multiple IOs, isolated 5-V supply, digital isolators, and a standard CAN bus with a transciever. A complete schematic diagram, printed-circuit board layouts, and bill of materials are included in this document.