SLAU837 July   2020  – MONTH  ISO6731 , ISO6731-Q1 , ISO6740 , ISO6740-Q1 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO6742-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3Pin Configurations of the ISO67xx Triple- and Quad-Channel Digital Isolators
  5. 4ISO6741 Board Block Diagram and Image
  6. 5EVM Setup and Operation
  7. 6Bill of Materials
  8. 7EVM Schematics and Layout

Pin Configurations of the ISO67xx Triple- and Quad-Channel Digital Isolators

Figure 3-1 shows the ISO67xx triple-channel digital isolator pin configurations.

GUID-20200730-CA0I-WT98-9TSK-P9ZSLNN0D8VZ-low.gifFigure 3-1 ISO67xx Triple-Channel Digital Isolator Pin Configurations

Figure 3-2 shows the ISO67xx quad-channel digital isolator pin configurations.

GUID-20200730-CA0I-CZJG-XMTC-GW5NM7VJCBVH-low.gifFigure 3-2 ISO67xx Quad-Channel Digital Isolator Pin Configurations.