SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
When IREN bit in UARTx.IRCTL register is set, the IrDA encoder and decoder are enabled and provide hardware bit shaping for IrDA communication. IrDA en/decoding should only be used with UART mode (UARTx.CTL0.MODE is 0)
IrDA Encoding
The encoder sends a pulse for every zero bit in the transmit bit stream coming from the UART (see Figure 21-14). The pulse duration is defined by IRTXPL bits specifying the number of one-half clock periods of the clock selected by IRTXCLK bit.
IrDA Decoding
The decoder detects high pulses when IRRXPL = 0. Otherwise, it detects low pulses.
A programmable digital filter stage can be enabled by setting UARTx.GFCTL.DGFSEL > 0. When IRCTL.IREN is set, also the digital glitch filter should be set so that only pulses longer than the programmed filter length are passed and shorter pulses are discarded. (See the Glitch Suppression chapter on how to set the filter.)