SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The shutdown mode sequence is slightly different, since the VDD domain stays powered. The shutdown mode is initiated by software and will be stored in the shutdown mode register in the VDD domain. This mode register will disable the LDO. This signal will propagated through the VBAT domain to the VRTC domain and logically isolate all signals coming from the VCORE domain.
On a wakeup from shutdown mode, the device PMU will re-enable the REF system, BOR circuit and finally the LDO. Once the subregulated VCORE supply has reached the target level, the VRTC domain is again accessible by the VCOCRE domain.