SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
There are two settings for specifying the counter behavior in fault conditions: TIMA.CTRCTL.FB (during fault behavior) and TIMA.CTRCTL.FRB (fault resume behavior). The counter should continue to be enabled (TIMA.CTRCTL.EN = 1) during the fault handler behavior.
The counter behavior of the fault condition is described in Table 24-21 and Figure 24-37.
| Bit Fields | Counter Behavior | |||
|---|---|---|---|---|
| FB | FRB | CVAE | REPEAT | |
| 0 | X | X | 0 | Ignores fault mode. Counter continues to count during fault and stops when reaches zero. |
| 1/3 | Ignores fault mode. Counter continues to count during fault and repeat. | |||
| 1 | 0 | X | 0/1/3 | Reacts immediately to fault mode. The counter stops counting immediately and throughout the fault mode. Upon exit of fault mode, the counter continues counting from where it left off. |
| 1 | 0 | X | Reacts immediately to fault mode. The counter stops counting immediately and throughout the debug mode. Upon exit of fault mode, the counter restarts from LOAD value (restarts a down count). | |
| 1 | Reacts immediately to fault mode. The counter stops counting immediately and throughout the debug mode. Upon exit of debug mode, the counter restarts from where it paused at fault entry. | |||
| 2 | Reacts immediately to fault mode. The counter stops counting immediately and throughout the fault mode. Upon exit of fault mode, it restarts from 0 value (restarts an up/down count). | |||