SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Using two capture registers can combine pulse-width and period capture of a single input waveform. The input signal can be externally connected to CCP channel 0, and the IFCTL_01[1] register can be configured to have the input connected to CCP channel 1 internally so capture register 0 (TIMx.CC0) captures pulse width and capture register 1 (TIMx.CC1) captures period. The expected internal timing for combined pulse-width and period capture is shown in Figure 24-17.
Pulse-Width and Period Capture Configuration
Example using pulse-width and period time capture
In up counting mode, TIMx can be configured to generate a zero pulse and start the counter from the configured capture event (CCOND) by setting ZCOND to 1.
The expected internal timing for a pulse-width and period capture in up-counting mode using two CC blocks is shown in Figure 24-14.