SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The input glitch filter can be enabled by setting the TIMx. IFCTL_01[0/1].FE bit. The filter period is configured by setting the TIMx. IFCTL_01[0/1].FP bit.
A consecutive period or majority voting format selected by the TIMx.IFCTL_xy[0/1].CPV bit is used to select the criteria for a CCP input signal.
The example shown in Figure 24-13 shows the difference between consecutive period and majority voting formats with a digital filter implemented to capture a CCP input signal of 3 TIMCLK periods.