SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In down counting mode (CM = 0), TIMx counts from the value defined in TIMx.LOAD (CVAE = 0) down to zero. When the TIMx.CTR value equals zero and TIMx.CTRCTL.REPEAT is set to 1, the TIMx.LOAD value is loaded into TIMx.CTR and the timer repeats the down counting pattern as shown in Figure 24-5.
A Zero event is generated when TIMx counts to zero. A Load event is generated when TIMx counts from zero to the TIMx.LOAD value. Figure 24-6 shows the event generating cycle.