SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The OPA uses input muxes P-MUX and N-MUX to provide a selection of input channels for the noninverting and inverting terminals of the amplifier. These inputs are configurable using the PSEL and NSEL control bits.
A generalized depiction of the input channel mapping is included in Table 18-18 below. Please refer to the device-specific data sheet for a more detailed depiction of the available OPAx inputs.
| PSEL | OPAx Non-inverting Channels | NSEL | OPAx Inverting Input Channels |
|---|---|---|---|
| 0x0 | Open | 0x0 | Open |
| 0x1 | OPAx_IN0+ | 0x1 | OPAx_IN0- |
| 0x2 | OPAx_IN1+ | 0x2 | OPAx_IN1- |
| 0x3 | DAC_OUT | 0x3 | OPA[x-1]_RBOT |
| 0x4 | DAC8.x_OUT | 0x4 | RTAP |
| 0x5 | VREF | 0x5 | RTOP |
| 0x6 | OPA[x-1]_RTOP | ||
| 0x7 | GPAMP Output | ||
| 0x8 | VSS |