SLAU880C December   2022  – May 2024

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 2Introduction
  6. 3Getting Started
    1. 3.1 Evaluation Kit Contents
    2. 3.2 Connection Procedure
    3. 3.3 GUI Setup
  7. 4System Overview
    1. 4.1 System ISR Period
    2. 4.2 System Drive Voltage
    3. 4.3 System Calibration
      1. 4.3.1 DC Bias Calibration
      2. 4.3.2 Temperature Calibration
      3. 4.3.3 Auto Sense Calibration
      4. 4.3.4 Cleaning and Power Calibration
    4. 4.4 System Cleaning
    5. 4.5 System Diagnostics
  8. 5GUI Overview
    1. 5.1 GUI Top Level Layout
      1. 5.1.1 North Pane
      2. 5.1.2 South Pane
      3. 5.1.3 Center Pane
    2. 5.2 High Level Page
      1. 5.2.1 Burst Parameters
      2. 5.2.2 Calibration Settings
        1. 5.2.2.1 Voltage and Current Sense Circuitry
      3. 5.2.3 Cleaning Mode Settings
        1. 5.2.3.1 Auto-Cleaning
        2. 5.2.3.2 Water Cleaning
        3. 5.2.3.3 Deice Cleaning
        4. 5.2.3.4 Mud Cleaning Mode
      4. 5.2.4 Power and Diagnostic Settings
    3. 5.3 Register Map Page
    4. 5.4 I2C Configuration Page
    5. 5.5 GUI Functions
      1. 5.5.1 Monitor Communication Status
      2. 5.5.2 Load and Save Configuration Files
        1. 5.5.2.1 MSP430 Firmware Programming
      3. 5.5.3 Re-initialize System
      4. 5.5.4 Fault and Flag Monitoring and Clearing
      5. 5.5.5 Run Calibration
      6. 5.5.6 Run Cleaning Modes
      7. 5.5.7 Run Diagnostic Mode
      8. 5.5.8 Run Abort
      9. 5.5.9 Script Recording
  9. 6Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  10. 7Revision History

Cleaning and Power Calibration

The forth and fifth bursts in typical calibration sequences are for calibrating cleaning modes and the Power mode, CONTROL_Burst_Cal_Region_1 (2) and CONTROL_Burst_Cal_Region_2 (3) . Use both bursts (2 and 3) if the system runs on two frequencies; otherwise, use one burst. There are two custom bursts (6, 7) that are not affected by calibration. The calibration method for cleaning can be based on Peak Current (Imax), Peak Real Power (Pmax), Peak Apparent Power (Smax), or Min Impedance (Zmin). For further information refer to Table 5-5.