SLAU942 July   2024 DAC61408 , DAC61416 , DAC71408 , DAC71416 , DAC81408 , DAC81416

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Hardware Theory of Operation
      2. 2.1.2 Jumper Definitions
      3. 2.1.3 Connector Definitions
      4. 2.1.4 Test Points
    2. 2.2 Hardware Overview
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Connecting the FT4232 Digital Controller
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Low Level Configuration Page
        2. 3.2.2.2 High Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Launching the Software

Launch the DAC81416-08EVM software by searching for DAC81416-08EVM in the Windows®Start menu.

Figure 4-3 shows the GUI after launch.

DAC81416-08EVM DAC81416-08EVM GUI at LaunchFigure 3-3 DAC81416-08EVM GUI at Launch

If the FT4232 controller is not connected to the PC when the software is launched, then the GUI defaults to demo mode. Figure 4-4 illustrates the bottom-left corner of the GUI that shows the hardware connection status: DEMO MODE or CONNECTED. After the FT4232 controller is properly connected to the PC, deselect the Demo Mode check box in the upper right corner to connect to the EVM.

DAC81416-08EVM FTDI Digital Controller Connection StatusFigure 3-4 FTDI Digital Controller Connection Status