SLCA005A May   2020  – July 2022 LM2903B-Q1

 

  1. 1LM2903B-Q1 Functional Safety FIT Rate, FMD and Pin FMA
    1. 1.1 Overview
    2. 1.2 Functional Safety Failure In Time (FIT) Rates
    3. 1.3 Failure Mode Distribution (FMD)
    4. 1.4 Pin Failure Mode Analysis (Pin FMA)
  2. 2Revision History

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LM2903B-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 1-6 through Table 1-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 1-5.

Table 1-5 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 1-2 shows the pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the data sheet.

GUID-087CEF65-7466-48C5-A0BB-F3CDBD36440B-low.gifFigure 1-2 Pin Diagram
Table 1-6 Pin FMA for Device Pins Short-Circuited to Ground
Pin No.Pin NameDamageFunctionalityDescription of Potential Failure Effect(s)Failure Effect Class
1OUT1NoYesNo change if GND pin is GND nodeB
21IN-NoYesOutput goes high, if other input is positiveC
31IN+NoYesOutput goes low, if other input is positiveC
4GNDNoYesNo change if same node as GNDD
52IN+NoYesOutput goes low, if other input is positiveC
62IN-NoYesOutput goes high, if other input is positiveC
7OUT2NoYesNo change if GND pin is GND nodeB
8VCCNoNoMain supply shorted out (no power to device)B
Table 1-7 Pin FMA for Device Pins Open-Circuited
Pin No.Pin NameDamageFunctionalityDescription of Potential Failure Effect(s)Failure Effect Class
1OUT1NoYesOutput can't drive application loadB
21IN-NoYesOutput may be low or highC
31IN+NoYesOutput may be low or highC
4GNDPossibleAffectedLowest voltage pin will drive GND pin internally (via diode)B
52IN+NoYesOutput may be low or highC
62IN-NoYesOutput may be low or highC
7OUT2NoYesOutput can't drive application loadB
8VCCNoNoMain supply open (no power to device)B
Table 1-8 Pin FMA for Device Pins Short-Circuited to VCC
Pin No.Pin NameDamageFunctionalityDescription of Potential Failure Effect(s)Failure Effect Class
1OUT1PossibleYesThermal stress due to high power dissipationB
21IN-NoYesOutput goes low, if other input is less positiveC
31IN+NoYesOutput goes high, if other input is less positiveC
4GNDNoNoMain supply shorted out (no power to device)B
52IN+NoYesOutput goes high, if other input is less positiveC
62IN-NoYesOutput goes low, if other input is less positiveC
7OUT2PossibleYesThermal stress due to high power dissipationB
8VCCNoYesNo change if same node as VCCD
Table 1-9 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin No.Pin NameDamageFunctionalityDescription of Potential Failure Effect(s)Failure Effect Class
1 to 2OUT1 to IN1-NoYesOutput may be low or highC
2 to 31IN- to 1IN+PossibleYesOutput may be low or highC
3 to 41IN+ to GNDNoYesOutput goes low, if other input is positiveC
4 to 5GND to 2IN+NoYesOutput goes low, if other input is positiveC
5 to 62IN+ to 2IN-NoYesOutput may be low or highC
6 to 72IN- to OUT2NoYesOutput may be low or highC
7 to 8OUT2 to VCCPossibleYesThermal stress due to high power dissipationB
8 to 1VCC to OUT1PossibleNoThermal stress due to high power dissipationB