SLLA284F July   2022  – July 2022 ISO5451 , ISO5452 , ISO5851 , ISO5852S , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO7220A , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M , ISO722M , ISO7230A , ISO7230C , ISO7230M , ISO7231A , ISO7231C , ISO7231M , ISO7240A , ISO7240C , ISO7240CF , ISO7240M , ISO7241A , ISO7241C , ISO7241M , ISO7242A , ISO7242C , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7740 , ISO7741 , ISO7742 , ISO7760 , ISO7761 , ISO7762 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842

 

  1.   Digital Isolator Design Guide
  2.   Trademarks
  3. 1Operating Principle
    1. 1.1 Edge-Based Communication
    2. 1.2 On-Off Keying (OOK) Based Communication
  4. 2Typical Applications for Digital Isolators and Isolated Functions
  5. 3Digital Isolator Selection Guide
    1. 3.1 Parameters of Interest
    2. 3.2 Isolator Families
  6. 4PCB Design Guidelines
    1. 4.1 PCB Material
    2. 4.2 Layer Stack
    3. 4.3 Creepage Distance
    4. 4.4 Controlled Impedance Transmission Lines
    5. 4.5 Reference Planes
    6. 4.6 Routing
    7. 4.7 Vias
    8. 4.8 Decoupling Capacitors
  7. 5Summary
  8. 6References
  9. 7Revision History

PCB Material

For digital circuit boards operating below 150 Mbps, (or rise and fall times higher than 1 ns), and trace lengths of up to 10 inches, use standard FR-4 epoxy-glass as printed-circuit board (PCB) material. FR-4 (Flame Retardant 4) meets the requirements of Underwriters Laboratories UL94-V0 and is preferred over cheaper alternatives due to its lower dielectric losses at high frequencies, less moisture absorption, greater strength and stiffness, and its self-extinguishing, flammability characteristics.