SLLU320 November   2020 TRS3232E , TRSF3232E

 

  1. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Test Setup and Results
    1. 2.1 Overview and Basic Operation Settings
  3. 3Board Layout
  4. 4Schematic and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  5. 5Trademarks

Description

The TRS3232RGTEVM is an evaluation module for the TRS3232 and TRSF3232 devices, normal and high-speed RS-232 transceiver. The module enables device evaluation using the installed DB9 connector and headers. The board interfaces data and controls CMOS logic levels on the headers to RS-232 levels supporting data [RX, TX] channels and flow control [RTS, CTS] channels on the DB9 connector.