SLLU375 September 2024 ISO1228
The bill of materials (BOM) for this EVM is listed in Table 3-1.
| Item | Designator | Description | Part Number | Manufacturer | Quantity |
|---|---|---|---|---|---|
| 1 | C1 | CAP, CERM, 4.7uF, 50V, +/- 10%, X6S, 0805 | C2012X6S1H475K125AC | TDK | 1 |
| 2 | C2 | CAP, CERM, 1000pF, 50V, +/- 10%, X7R, 0805 | C0805C102K5RAC7800 | Kemet | 1 |
| 3 | C11, C13 | CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0603 | C0603C104K5RAC7867 | Kemet | 2 |
| 4 | C12 | CAP, CERM, 1µF, 50V,+/- 10%, X7R, 0805 | CL21B105KBFNFNE | Samsung | 1 |
| 5 | D10, D11, D12, D13, D14, D15 | Diode, Schottky, 40V, 0.2A, SOD-523 | RB521SM-40T2R | Rohm | 6 |
| 6 | H1, H2, H3, H4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M | 4 |
| 7 | J1, J6 | Terminal Block, 2x1, 5mm, Green, TH | 1935776 | Phoenix Contact | 2 |
| 8 | J2 | Terminal Block, 5mm, 8x1, R/A, TH | 1935831 | Phoenix Contact | 1 |
| 9 | J3 | Header(Shrouded), 2.54mm, 5x2, Gold, TH | AWHW 10G-0202-T | Assman WSW Components | 1 |
| 10 | J4, J7, J9, J10 | Header, 2.54mm, 3x1, Gold, SMT | TSM-103-01-L-SV-P-TR | Samtec | 4 |
| 11 | J5 | Connector Header Surface Mount 12 position 0.100" (2.54mm) | GBC12SABN-M30 | Sullins | 1 |
| 12 | J8 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec | 1 |
| 13 | R1, R2, R3, R4, R5, R6, R7, R8, R9 | RES, 1.00 k, 1%, 0.25 W, AEC-Q200 Grade 1, 1.4x3.6mm | SMM02040C1001FB300 | Vishay Draloric | 9 |
| 14 | R10, R11, R12, R13, R14, R15, R16, R17, R18 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo | 9 |
| 15 | R19 | RES, 4.7 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6GEYJ472V | Panasonic | 1 |
| 16 | R20, R21 | RES, 4.7 k, 5%, 0.1 W, 0603 | CR0603-JW-472ELF | Bourns | 2 |
| 17 | R23, R24, R25, R26, R27, R28, R29, R30 | RES, 13 k, 5%, 0.1 W, 0603 | RC0603JR-0713KL | Yageo | 8 |
| 18 | TP1, TP4 | Test Point, Multipurpose, Orange, TH | 5013 | Keystone Electronics | 2 |
| 19 | TP2, TP3 | Test Point, Multipurpose, Blue, TH | 5127 | Keystone Electronics | 2 |
| 20 | TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP21, TP22 | Test Point, Miniature, SMT | 5015 | Keystone Electronics | 12 |
| 21 | TP16, TP19, TP20 | Test Point, Red, Through Hole, RoHS, Bulk | 5010 | Keystone | 3 |
| 22 | TP17, TP18, TP23 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics | 3 |
| 23 | U1 | Eight-Channel Isolated Digital Input with Current Limit and Diagnostics | ISO1228DFB | Texas Instruments | 1 |
| 24 | U2, U3, U4, U5, U6, U7, U8, U9, U10 | 33V Bidirectional Flat-Clamp Surge Protection Device, DRB0008A (VSON-8) | TVS3301DRBR | Texas Instruments | 9 |
| 25 | C3, C4, C5, C6, C7, C8, C9, C10 | CAP, CERM, 1200pF, 50V, +/- 10%, X7R, 0805 | 08055C122KAT2A | AVX | 0 |
| 26 | D9, D16, D18, D19, D20, D21, D22, D23, D24, D25, D26, D27, D28, D29, D30, D31 | LED, Green, SMD | 150060VS75000 | Wurth Elektronik | 0 |
| 27 | R22 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo | 0 |