SLOU583A September   2024  – November 2024 OPT101 , OPT3001 , OPT3001-Q1 , OPT3002 , OPT3004 , OPT3005 , OPT3006 , OPT3007 , OPT301 , OPT4001 , OPT4001-Q1 , OPT4003-Q1 , OPT4041 , OPT4048 , OPT4060

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
  6. 2Quick Start Guide
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 Hardware Requirements
      2. 2.2.2 Software Installation
      3. 2.2.3 Launching the LIGHTSOURCE01EVM Software
      4. 2.2.4 Software Operation
        1. 2.2.4.1 LIGHTSOURCE01 GUI
    3. 2.3 LIGHTSOURCE01EVM Light Sensor Calibration
      1. 2.3.1 Mounting and Setup
      2. 2.3.2 Calibration Procedure
  7. 3Software
    1. 3.1 Scripts Window
      1. 3.1.1 Hidden IDE Window
      2. 3.1.2 devInit.py
      3. 3.1.3 mLightController.py
  8. 4Serial Commands
    1. 4.1 Latte Command Line
    2. 4.2 Terminal Application
    3. 4.3 List of Commands
  9. 5Hardware Design Files
    1. 5.1 CAD Drawings
  10. 6Compliance Information
    1. 6.1 Compliance and Certifications
  11. 7Additional Information
    1. 7.1 Troubleshooting
      1. 7.1.1 Microsoft Windows 7 Manual Driver Installation
    2. 7.2 Trademarks
  12. 8Revision History

Software

This section describes the more advanced software features of the LIGHTSOURCE01EVM, such as using the additional Latte windows and using serial commands to control the light source.